Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPIDER CASTING | Spider Casting |
| Product height in | 45.250 | |
| Product height mm | 1149.350 | |
| Product length in | 45.250 | |
| Product length mm | 1149.350 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 9.770 | |
| Product width mm | 248.158 | |
| Sub brand | AIRFLEX | Airflex |