37VC650 SPDR CSTG-product-details

37VC650 SPDR CSTG

502366-11


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsSpider Casting
Product height in50.560
Product height mm1284.224
Product length in50.560
Product length mm1284.224
Product MaterialGray Cast Iron
Product width in10.620
Product width mm269.748
Sub brandAirflex