Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 50.560 |
| Product height mm | 1284.224 |
| Product length in | 50.560 |
| Product length mm | 1284.224 |
| Product Material | Ductile Iron |
| Product width in | 13.620 |
| Product width mm | 345.948 |
| Sub brand | Airflex |