Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
502369-0103
42VC650/45CB525 SPDR 7.2442 7.2470
502369-0103
Tools
Add to comparison
Add to comparison
502369-0103
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
54.250
Product height mm
1377.950
Product length in
54.250
Product length mm
1377.950
Product Material
Ductile Iron
Product width in
11.125
Product width mm
282.575
Sub brand
Airflex