Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 61.860 |
| Product height mm | 1571.244 |
| Product length in | 61.860 |
| Product length mm | 1571.244 |
| Product Material | Gray Cast Iron |
| Product width in | 17.710 |
| Product width mm | 449.834 |
| Sub brand | Airflex |