11.5VC HUB CSTG
502413
Tools502413 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 8.440 |
| Product height mm | 214.376 |
| Product length in | 8.440 |
| Product length mm | 214.376 |
| Product Material | Gray Cast Iron |
| Product width in | 9.380 |
| Product width mm | 238.252 |
| Sub brand | Airflex |