Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 30.440 |
| Product height mm | 773.176 |
| Product length in | 30.440 |
| Product length mm | 773.176 |
| Product Material | Gray Cast Iron |
| Product width in | 10.120 |
| Product width mm | 257.048 |
| Sub brand | Airflex |