RIM-CLUTCH, 20VC1000 4VH
503302-01
Tools503302-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.500 |
| Product height mm | 749.300 |
| Product length in | 29.500 |
| Product length mm | 749.300 |
| Product width in | 10.812 |
| Product width mm | 274.625 |
| Sub brand | Airflex |