Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Manifold Casting |
| Product height in | 45.350 |
| Product height mm | 1151.890 |
| Product length in | 45.350 |
| Product length mm | 1151.890 |
| Product Material | Ductile Iron |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |