Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 12.938 | |
| Product length mm | 328.625 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 10.450 | |
| Product width mm | 265.43 | |
| Sub brand | AIRFLEX | Airflex |