Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold Casting |
| Product height in | 24.250 |
| Product height mm | 615.950 |
| Product length in | 24.250 |
| Product length mm | 615.950 |
| Product Material | Ductile Iron |
| Product width in | 3.940 |
| Product width mm | 100.076 |
| Sub brand | Airflex |