Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 14.500 |
| Product height mm | 368.300 |
| Product length in | 14.500 |
| Product length mm | 368.300 |
| Product Material | Gray Cast Iron |
| Product width in | 10.750 |
| Product width mm | 273.050 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |