Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
503990
BACKING PLATE-FRICTION, 46/52VC1200
503990
Where to buy
Export PDF
Tools
Add to comparison
503990
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.968
Product height mm
49.987
Product length in
8.910
Product length mm
226.314
Product width in
12.891
Product width mm
327.431
Sub brand
AIRFLEX
Airflex