Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 26.600 |
| Product height mm | 675.640 |
| Product length in | 26.600 |
| Product length mm | 675.640 |
| Product Material | Ductile Iron |
| Product width in | 6.060 |
| Product width mm | 153.924 |
| Sub brand | Airflex |