Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 30.720 |
| Product height mm | 780.288 |
| Product length in | 30.720 |
| Product length mm | 780.288 |
| Product Material | Ductile Iron |
| Product width in | 6.630 |
| Product width mm | 168.402 |
| Sub brand | Airflex |