Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold Casting |
| Product height in | 29.850 |
| Product height mm | 758.190 |
| Product length in | 29.850 |
| Product length mm | 758.190 |
| Product Material | Ductile Iron |
| Product width in | 3.810 |
| Product width mm | 96.774 |
| Sub brand | Airflex |