Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold Casting |
| Product height in | 39.000 |
| Product height mm | 990.600 |
| Product length in | 39.000 |
| Product length mm | 990.600 |
| Product Material | Ductile Iron |
| Product width in | 3.620 |
| Product width mm | 91.948 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |