37VC650 SPDR-RGH 5.500 5.505/TOOL=2927-product-details

37VC650 SPDR-RGH 5.500 5.505/TOOL=2927

504575-0101


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in49.250
Product height mm1250.950
Product length in49.250
Product length mm1250.950
Product MaterialGray Cast Iron
Product width in10.125
Product width mm257.175
Sub brandAirflex