Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 68.570 |
| Product height mm | 1741.678 |
| Product length in | 68.570 |
| Product length mm | 1741.678 |
| Product Material | Gray Cast Iron |
| Product width in | 15.740 |
| Product width mm | 399.796 |
| Sub brand | Airflex |