Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPIDER CASTING | Spider Casting |
| Product height in | 68.570 | |
| Product height mm | 1741.678 | |
| Product length in | 68.570 | |
| Product length mm | 1741.678 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 17.810 | |
| Product width mm | 452.374 | |
| Sub brand | AIRFLEX | Airflex |