51VC1600 DL SPDR CSTG-product-details

51VC1600 DL SPDR CSTG

504755-37


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsSpider Casting
Product height in68.570
Product height mm1741.678
Product length in68.570
Product length mm1741.678
Product MaterialGray Cast Iron
Product width in15.740
Product width mm399.796
Sub brandAirflex