Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Adapter Casting |
| Product height in | 26.625 |
| Product height mm | 676.275 |
| Product length in | 26.625 |
| Product length mm | 676.275 |
| Product Material | Aluminum Alloy |
| Product width in | 2.938 |
| Product width mm | 74.612 |
| Sub brand | Airflex |