Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Adapter Casting |
| Product height in | 34.875 |
| Product height mm | 885.825 |
| Product length in | 34.875 |
| Product length mm | 885.825 |
| Product Material | Aluminum Alloy |
| Product width in | 2.938 |
| Product width mm | 74.612 |
| Sub brand | Airflex |