16VC600 DL VENT ADPT
505030
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 26.625 |
| Product height mm | | 676.275 |
| Product length in | | 26.625 |
| Product length mm | | 676.275 |
| Product width in | | 2.875 |
| Product width mm | | 73.025 |
| Sub brand | AIRFLEX | Airflex |