Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 16.530 |
| Product height mm | 419.862 |
| Product length in | 16.530 |
| Product length mm | 419.862 |
| Product Material | Gray Cast Iron |
| Product width in | 10.875 |
| Product width mm | 276.225 |
| Sub brand | Airflex |