Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRUM CASTING | Drum Casting |
| Product height in | 16.530 | |
| Product height mm | 419.862 | |
| Product length in | 16.530 | |
| Product length mm | 419.862 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 10.875 | |
| Product width mm | 276.225 | |
| Sub brand | AIRFLEX | Airflex |