8CB250 SHEAVE DRUM
505112
Tools505112 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.062 |
| Product height mm | 204.775 |
| Product length in | 8.062 |
| Product length mm | 204.775 |
| Product Material | Gray Cast Iron |
| Product width in | 6.438 |
| Product width mm | 163.512 |
| Sub brand | Airflex |