Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 10.810 |
| Product height mm | 274.574 |
| Product length in | 10.810 |
| Product length mm | 274.574 |
| Product Material | Gray Cast Iron |
| Product width in | 8.700 |
| Product width mm | 220.980 |
| Sub brand | Airflex |