Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 10.062 |
| Product height mm | 255.575 |
| Product length in | 10.062 |
| Product length mm | 255.575 |
| Product Material | Gray Cast Iron |
| Product width in | 8.188 |
| Product width mm | 207.975 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
