Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 45.250 |
| Product height mm | 1149.350 |
| Product length in | 45.250 |
| Product length mm | 1149.350 |
| Product Material | Gray Cast Iron |
| Product width in | 9.125 |
| Product width mm | 231.775 |
| Sub brand | Airflex |