28VC650 SPDR 4.250 4.255
505480-0001
Tools505480-0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.625 |
| Product height mm | 981.075 |
| Product length in | 38.625 |
| Product length mm | 981.075 |
| Product Material | Gray Cast Iron |
| Product width in | 8.125 |
| Product width mm | 206.375 |
| Sub brand | Airflex |