28VC1000 T SECT DR
505513
Tools505513 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product Material | Ductile Iron |
| Product width in | 12.500 |
| Product width mm | 317.5 |
| Sub brand | Airflex |