Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 51.750 |
| Product height mm | 1314.450 |
| Product length in | 51.750 |
| Product length mm | 1314.450 |
| Product Material | Gray Cast Iron |
| Product width in | 18.680 |
| Product width mm | 474.472 |
| Sub brand | Airflex |