Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
505585
BACKING PLATE-FRICTION, 51VC1600
505585
Where to buy
Export PDF
Tools
Add to comparison
505585
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.468
Product height mm
62.687
Product length in
9.980
Product length mm
253.492
Product width in
16.875
Product width mm
428.625
Sub brand
AIRFLEX
Airflex