Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | 7 |
| G: ENDCAP PORTS | 64 |
| H: CHARGING SYSTEM | C |
| K: CHARGE PRESSURE SETTING | 18 |
| M: CONTROLS | ZB |
| N: FILTRATION | 1 |
| P: HIGH PRESSURE REGULATION | D |
| Package contents | Drum Casting |
| Product height in | 20.625 |
| Product height mm | 523.875 |
| Product length in | 20.625 |
| Product length mm | 523.875 |
| Product Material | Gray Cast Iron |
| Product width in | 10.875 |
| Product width mm | 276.225 |
| SERIES 90 PUMP TYPE | 90R055 |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | S7 |
| W: SPECIAL HARDWARE FEATURES | TLA |
| Y: HIGH PRESSURE SETTING A | 42 |
| Z: HIGH PRESSURE SETTING B | 42 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |