Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold |
| Product height in | 30.000 |
| Product height mm | 762.000 |
| Product length in | 30.000 |
| Product length mm | 762.000 |
| Product Material | Ductile Iron |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Sub brand | Airflex |