Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 42.620 |
| Product height mm | 1082.548 |
| Product length in | 42.620 |
| Product length mm | 1082.548 |
| Product Material | Gray Cast Iron |
| Product width in | 18.190 |
| Product width mm | 462.026 |
| Sub brand | Airflex |