Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 42.620 |
| Product height mm | 1082.548 |
| Product length in | 42.620 |
| Product length mm | 1082.548 |
| Product Material | Ductile Iron |
| Product width in | 13.060 |
| Product width mm | 331.724 |
| Sub brand | Airflex |