Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | C | C:12-30bar |
| K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
| M: CONTROLS | J3 | J3:hyd prop,12V JET,energ min |
| N: SERVO PRESSURE | K1 | K1:ext ctrl pres,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| Package contents | DRUM CASTING | Drum Casting |
| Product height in | 32.830 | |
| Product height mm | 833.882 | |
| Product length in | 32.830 | |
| Product length mm | 833.882 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 11.130 | |
| Product width mm | 282.702 | |
| S: CONTROL RAMP | E | E |
| SERIES 51 MOTOR TYPE | 51D110 | 51D110 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | H4 | H4 |
| V: THRESHOLD SETTING | 23 | 23:23bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 027 | 027:27ccm |
| Z: PCOR SETTING | 28 | 28:280bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |