Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 32.000 |
| Product height mm | 812.800 |
| Product length in | 32.000 |
| Product length mm | 812.800 |
| Product Material | Gray Cast Iron |
| Product width in | 10.500 |
| Product width mm | 266.7 |
| Sub brand | Airflex |