8CB250 SH. CL. SPDR 1.87
506513-12
Tools506513-12 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.875 |
| Product height mm | 327.025 |
| Product length in | 12.875 |
| Product length mm | 327.025 |
| Product Material | Gray Cast Iron |
| Product width in | 7.750 |
| Product width mm | 196.850 |
| Sub brand | Airflex |