10CB SHVE CL SPDR 2.375
506514-03
Tools506514-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.375 |
| Product height mm | 390.525 |
| Product length in | 15.375 |
| Product length mm | 390.525 |
| Product Material | Gray Cast Iron |
| Product width in | 9.750 |
| Product width mm | 247.650 |
| Sub brand | Airflex |