Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
506514-05
10CB300 SHVE CL SPDR 1.7494 1.7501 BORE
506514-05
Tools
Add to comparison
Add to comparison
506514-05
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
15.375
Product height mm
390.525
Product length in
15.375
Product length mm
390.525
Product Material
Gray Cast Iron
Product width in
9.750
Product width mm
247.650
Sub brand
Airflex