6CB SHVE CL SPDR 1.125 B
506516-01
Tools506516-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.750 |
| Product height mm | 273.050 |
| Product length in | 10.750 |
| Product length mm | 273.050 |
| Product Material | Gray Cast Iron |
| Product width in | 6.688 |
| Product width mm | 169.875 |
| Sub brand | Airflex |