Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | INTEGRAL DRUM CASTING | Integral Drum Casting |
| Product height in | 46.560 | |
| Product height mm | 1182.624 | |
| Product length in | 46.560 | |
| Product length mm | 1182.624 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 14.930 | |
| Product width mm | 379.222 | |
| Sub brand | AIRFLEX | Airflex |