Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 46.560 |
| Product height mm | 1182.624 |
| Product length in | 46.560 |
| Product length mm | 1182.624 |
| Product Material | Gray Cast Iron |
| Product width in | 14.930 |
| Product width mm | 379.222 |
| Sub brand | Airflex |