Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | 7 |
| G: ENDCAP PORTS | 64 |
| H: CHARGING SYSTEM | D |
| K: CHARGE PRESSURE SETTING | 18 |
| M: CONTROLS | ZW |
| N: FILTRATION | 1 |
| P: HIGH PRESSURE REGULATION | D |
| Product height in | 67.000 |
| Product height mm | 1701.800 |
| Product length in | 67.000 |
| Product length mm | 1701.800 |
| Product width in | 17.000 |
| Product width mm | 431.800 |
| SERIES 90 PUMP TYPE | 90R055 |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | T8 |
| W: SPECIAL HARDWARE FEATURES | TPA |
| Y: HIGH PRESSURE SETTING A | 42 |
| Z: HIGH PRESSURE SETTING B | 42 |