Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1800 |
| Package contents | Air Manifold |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Ductile Iron |
| Product width in | 3.562 |
| Product width mm | 90.475 |
| Sub brand | Airflex |