Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 11.870 |
| Product height mm | 301.498 |
| Product length in | 11.870 |
| Product length mm | 301.498 |
| Product Material | Gray Cast Iron |
| Product width in | 7.430 |
| Product width mm | 188.722 |
| Sub brand | Airflex |