Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
506810-02
CASTING-DRUM, 38VC1200 INT FLG
506810-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
506810-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
39.130
Product height mm
993.902
Product length in
39.130
Product length mm
993.902
Product width in
15.560
Product width mm
395.224
Sub brand
AIRFLEX
Airflex